text.skipToContent text.skipToNavigation

Catalog No. : 17005-TB

Description:  CK COPPER COMPRESSION - BAC20SUBT

UPC: 786210359281

Copper Compression, 2/0 Gauge, Universal, Orange die, 5 units
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG