text.skipToContent text.skipToNavigation

Catalog No. : 170-G1

Description:  PIPESTRAP CVR 1HOLE 1/2IN FRM7 GRY

UPC: 704508004286

PVC Coated One Hole Pipe Strap, 1/2 Inch/16 Metric Form 7 Gasket Cover Wedgenut with Integral, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Iron

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch/16mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here