text.skipToContent text.skipToNavigation

Catalog No. : 17-235

Description:  PLASTIC STAPLE 3/4 IN 500/5000 PACK

UPC: 783786172351

Staples, Cable, Size 3/4 Inch, Plastic, For use with 3-Wire #10 or #12 Romex UF up to 9/16 Inch Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with non-metallic cable

Specifications

Material

Non-metallic

Knockouts

0

Classifications

Brand Name

Steel City / Iberville

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29615003 441505 N/A N/A N/A
ETIM EC011855 Staple

Back width

23.0124 mm

Leg length

30.1498 mm