text.skipToContent text.skipToNavigation

Catalog No. : 17-234

Description:  PLASTIC.5 IN STAPLE, 500/5000 PACK

UPC: 783786172344

Staples, Cable, Size 1/2 Inch, Plastic, For use with 2-Wire #12 or #14 Romex, UF, and other Non-Metallic Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable clamp and staple

Application

For use with non-metallic cable

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City / Iberville

Dimensions

Staple Size

1/2 in

Compliance and Certifications

REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29615003 441505 N/A N/A N/A
ETIM EC011855 Staple

Back width

23.0124 mm

Leg length

30.1498 mm