Catalog No. : 17-140B
Description: STEEL STAPLE.5 INCH, 10,000 PACK
UPC: 783786003495
Staples, Cable, Size 1/2 Inch, Height 7/8 Inch, Width 1/2 Inch, Steel, For use with 2-Wire #12 or #14 Romex up to 1/2 Inch Wide, Pack of 10,000
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with non-metallic cable |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City / Iberville |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
12.7 mm |
|
Leg length |
22.225 mm |