Catalog No. : 17-132
Description: STEEL STAPLE 9/16 IN, 500/5000 PACK
UPC: 783786171323
Staples, Cable, Size 9/16 Inch, Height 1-1/8 Inch, Width 37/64 Inch, Steel, For use with 3-Wire #10 or #12 B X Romex/ UF up to 37/64 Inch Wide, Pack of 5,000
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with non-metallic cable |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City / Iberville |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
14.6844 mm |
|
Leg length |
28.575 mm |