Catalog No. : 17-124TB
Description: STEEL STAPLE 1 INCH, 100/1000 PACK
UPC: 783786171248
Staples, Cable, Size 1 Inch, Height 1-1/2 Inch, Width 1 Inch, Steel, For use with 3-Wire #2 SEU. Finish Bright Zinc Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with non-metallic cable |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City / Iberville |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
25.4 mm |
|
Leg length |
31.75 mm |