Catalog No. : 17-123
Description: STEEL STAPLE.75 INCH, 100/1000 PACK
UPC: 783786171231
Staples, Cable, Size 3/4 Inch, Height 1-5/16 Inch, Width 25/32 Inch, Steel, For use with 3-Wire #6 SEU. Finish Smooth Brite with Rust Proofing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with non-metallic cable |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City / Iberville |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
19.8374 mm |
|
Leg length |
33.3375 mm |