Catalog No. : 17-122TB
Description: 9/16INCH-CABLE STAPLE, STEEL
UPC: 783786171224
9/16 Inch. Steel Cable Staple, 3 wire #10 or #12. For use with non-metallic cable. Finish Smooth Brite with Rust Proofing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with non-metallic cable |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City / Iberville |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
14.6812 mm |
|
Leg length |
28.575 mm |