text.skipToContent text.skipToNavigation

Catalog No. : 16TB-2G

Description:  15KV TERMINATION BRACKET KIT

UPC: 75114423274

15 kV Termination Bracket Kit. Includes Terminator Support Bracket (4 inch x 1-1/2 inch, Hot Dip Galvanized Cold Rolled Steel), Mounting Strap, Hex Nut, Lock-washer, Bolt 3/8 x 1 inch, Terminal Ring Tongue, and Instruction Sheet IS-16TB2G, Hex Head Cap Screw
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Hot Dipped Galvanized Steel

Connection

Mechanical

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant