Catalog No. : 168DRG
Description: INSUL CAP 15KV LB W/TP
UPC: 783786639960
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15kV, 200 Amp Loadbreak Rated. Molded EPDM Rubber. Includes all brass probe. Provision for hotstick operation. Ground lead wire #14 AWG attached. Insulated cuff for extra protection. Non-corrosive capacitive test point. |
|
Application |
Fully shielded, fully submersible, hot stick operable, separable connectors designed for energized operation. They are suitable for use on 15kV class loadbreak systems. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.00 inch Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |