Catalog No. : 168AFLR1-B5220
Description: 8.3 KV FUSE ELBOW NO-SEALING KIT
UPC: 75114353144
8.3kV, 200 Amp, Loadbreak Fused Elbow Connector with Two Direct Test Points. No Sealing Kit. Small Housing - 8-7/8 inches wide x 16-7/6 inches long. Cable Insulation Diameter - 0.635-0.905 inches. Bi-Metal Connector. #2 Stranded/Compressed or #1 Solid/Compact conductor size.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Small Housing |
|
Application |
8.3kV, 65 and 80 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing EPDM Rubber , Lug BiMetal |
|
Color |
Black |
|
Voltage Rating |
8.3 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 8-7/8 inch wide x 17 inches long |