Catalog No. : 168AFLR1-A0220
Description: FUSED ELBOW HOUSING 8.3KV DIR TEST
UPC: 783786544745
Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 8.3kV, Fuse Test Port - Two Direct Test Ports, Small Housing, Cable Insulation Diameter 0.575 inch - 0.740 inch / 15-19mm, Aluminum Conductor size 2 AWG Stranded Compressed, 1 AWG Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Small Housing |
|
Application |
8.3kV, 3-45 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing EPDM Rubber , Lug Aluminum |
|
Color |
Black |
|
Voltage Rating |
8.3 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 8-7/8 inch wide x 17 inches long |