text.skipToContent text.skipToNavigation

Catalog No. : 168AELR-6689-220

Description:  EXTENDED LENGTH ELBOW

UPC: 783786656288

200 Amp, 15kV, Loadbreak Inject Repair Elbow Connector, Cable Insulation Diameter 0.665 inch to 0.895 inch. Conductor Size AWG Compressed Stranded #2/Solid #1/mmSquared 33.62.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Specifications

Conductor Range

#2 COMPR/SOL AWG , #1 SOL AWG

Material

EPDM Rubber

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-20 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here