Catalog No. : 167RLR-F-5210
Description: 15KV 200A LB REPLACE ELBOW F5120
UPC: 783786632374
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured insulation, insert and jacket. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes. Extended length housing and compression lug plus 10-1/2 inch (266.7mm). |
|
Application |
Designed for connecting to and operating 15kV Class, 95kV BIL apparatus. |
Specifications
|
Conductor Range |
#3 STR/COMPR AWG , #2 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.640 inch to 0.820 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |