Catalog No. : 167REVSIB
Description: RES. ELBOW VOLTAGE SENSOR W/IB,15KV
UPC: 75114320917
15 kV Loadbreak Resistive Elbow, Voltage Sensor, with IB (Impedance Matching) Board, 11 x 7 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Voltage control sensor |
|
Special Features |
Impedance Matching |
|
Application |
Resistive Elbow |
Specifications
|
Voltage Rating |
15 kV |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
11 x 7 in |