Catalog No. : 167DRGA
Description: INSULATED CAP
UPC: 783786340439
200 Amp, 15kV, Insulated Cap with Ground, without Probe, Equipped with Insulated Cuff.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Insulated Cuff, but does not include Probe |
|
Application |
15 kV, 200 Amp |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |