Catalog No. : 167DRG-5
Description: 15KV INS CAP WITH GROUND AND PROBE
UPC: 75114178211
200 Amp, 15kV, Insulated Cap with Ground, Equipped with Insulated Cuff. Ground Lead 62 inches and White.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 200 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |