Catalog No. : 167BSA-9
Description: BUSHING SURGE ARRESTER 9KV
UPC: 783786367726
Shielded Surge Arrester, BSA Bushing Surge Arrester, includes assembly tool, 15kV, MCOV KV RMS is 7.6
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Surge arrestor |
|
Application |
Underground Medium Voltage Applications |
Specifications
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
|
Material |
Housing - EPDM Rubber |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, UV Resistant |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE Standard 386, IEEE C62.11-2012 |
Dimensions
|
Size |
Length to Center of Bushing 6.34 in, Width 9.36 in |