Catalog No. : 167BSA-15
Description: BUSHING SURGE ARRESTER 15KV W/TOOL
UPC: 783786263806
Descriptors
|
Category |
Surge arrestor |
|
Special Features |
EPDM Rubber Construction - Fully Shielded and Fully Submersible for a Variety of Applications. IEEE 386 Interfaces Provide Convenient Energized Connection with other 200 Amp Loadbreak or Deadbreak Components. Compact Size Enables Installation in your Existing Cabinetry, Saving you Money. Number 4 AWG Ground Lead Tethered to the Jacket Withstands 10,000 Amps for 10 Cycles without Fusing. Ground Lead Also Controls ENd Plug when Ejected, Preventing Uncontrolled Trajectory and Maintains the Housing Shield Ground Connection After Failure. |
|
Application |
Provide High Voltage Lightning and Switching Surge Protection of Tranformers, Cable, Equipment and other Components typically Located on Underground Power Distribution Systems. |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
yes |
|
Material |
EPDM Molded Rubber |
Classifications
|
Brand Name |
Elastimold |