Catalog No. : 166PF8-30
Description: FUSE PKG-30 AMP
UPC: 783786647231
Fuse Package, Includes 30 Amp Fuse, Probe Wrench, Hex Wrench, Chemlok 205 Adhesive, Label, Instruction Sheet. Overall Length 6.38 inch, Diameter 1.75 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fuse parts or accessories |
|
Special Features |
includes 30 Amp Fuse, Probe Wrench, Hex Wrench |
Specifications
|
Amperage Rating |
30 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 6.38 in , Diameter 1.75 in |