text.skipToContent text.skipToNavigation

Catalog No. : 164J3-5

Description:  3-POINT JUNCTION W/O BRKT

UPC: 783786641604

15kV 200 Amp, Loadbreak 3-point Junction With U Straps
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

15kV, 200 Amp Loadbreak 3-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. U style Mounting Straps.

Application

Provide a fully shielded, fully submersible, separable, insulated assembly designed for energized operation. They are suitable for use on 15-kV class distribution systems, and rated for 200-ampere loadmake/loadbreak operation. Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass.

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE 386

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108470A5450

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here