Catalog No. : 164J3
Description: 15KV 200A LB 3PT JUNCTION SST BRCKT
UPC: 783786625215
15kV 200 Amp, Loadbreak 3-Point Junction with Stainless Steel Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Bracket Length 20.62 inch, Depth 8.10 inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |