Catalog No. : 164FTV
Description: FEED THRU, VERTICAL
UPC: 783786633111
15kV 200 Amp, Loadbreak Feed-Thru Vertical
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 6.79 inch, Width 7.72 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |