Catalog No. : 164FT2-AB
Description: 15KV 200A LB BRACKET 2PT FEEDTHRU
UPC: 783786493975
15kV 200 Amp, Loadbreak Adjustable Bracket 2-Point Feed-Thru with Stainless Steel Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 200 Amps |
Specifications
|
Temperature Rating |
-20 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |