Catalog No. : 164FT-SS
Description: 15KV FEED-THRU W- SS BRACKET
UPC: 75114210140
15KV, 200 Amp, Feed Thru with Stainless Steel Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Stainless Steel Brackets |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Mounting |
Brackets |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.87 inch long x 5.93 inch wide |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |