text.skipToContent text.skipToNavigation

Catalog No. : 162LR-C-5220-S

Description:  15KV 200A LB ELBOW W-SEALING

UPC: 75114308311

15kV, 200 Amp, Loadbreak Elbow with Sealing Kit with Test Point. Cable Insulation Diameter 0.805 inch to 1.060 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded #2/Solid #1. 200ECS Jacket Seal Included.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

15kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. Non-corrosive capacitive test point.

Application

15kV, 200 Amp

Specifications

Connection

Push-In

Conductor Range

#2 STR/COMPR AWG , #1 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

7.76 inch (197.1 mm) X 9.03 inch (229.4 mm), 2.92 inch (74.2 mm) Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here