Catalog No. : 162LR-A2220-S
Description: 15KV LB ELBOW WITH SEALING KIT
UPC: 75114354585
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Provision for Hot Stick Operation. Provision for Ground Wire Connection. Non-Corrosive Capacitive Test Point. Jacket Seal Included. |
|
Application |
The 162LR is designed for Connecting to and Operating 15kV Class, 200 Amp Distribution apparatus. It Provides a Convenient Method to Connect/Disconnect Cable and Equipment on Power Distribution Systems. |
Specifications
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Products are designed and constructed for all applications including Padmount, Subsurface, Vault, Indoor, Outdoor, Direct Sunlight, Direct Buried and Continuously Submerged in Water. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
9.03 inch x 7.76 inch not counting probe |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |