Catalog No. : 162A4-B5220
Description: 15KV 200A LB ELBOW-BUSHING INSERT
UPC: 75114353960
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Non-corrosive capacitive test point |
|
Application |
15kV 200 Amp |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMP AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Bushing 7.17 inch Length 2.90 inch Diameter. Elbow 7.76 inch x 9.03 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |