Catalog No. : 16266-BCH
Description: AL FULL TENSION SPLICE 266.7
UPC: 783786762897
Aluminum Full Tension Splice, 19.000 inch long x 1.187 inch diameter. Wire size 266.8 (26/7) ACSR, Aluminum. Use Die 316 OWL. Center Stop. Oxide Inhibiting Compound. Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Full Tension. Oxide Inhibiting Compound. Blue Cap. |
|
Application |
Full Tension |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19 inch |
|
Wire Size |
266.8 (26/7) ACSR kcmil |
Documents/Support Tools
|
SDS |