Alternate Catalog No. : 16266-99 H
Catalog No. : 16266-99H
Description: ALUM SPLICE 19 INCH LONG
UPC: 783786762903
Aluminum Splice, 19 Inch Long, 266.8 (26/7) ACSR Wire. Die 99H. Tapered Bores. 9.375 inch Bore Depth. Outside Diameter 1.187 inch. Center Stop. Clear Cap. Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Clear Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19 inch |
|
Wire Size |
266.8 (26/7) ACSR kcmil |
Documents/Support Tools
|
SDS |