Catalog No. : 161SOP
Description: STAND OFF PLUG 15KV
UPC: 783786649761
15kV 200 Amp, Loadbreak Insulated Parking Bushing - Stand Off Plug
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Insulation |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length approximately 5.12 inch, Width 4.66 inch not counting Eyebolt |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |