Catalog No. : 161GP
Description: 15KV 200A LB GROUNDING PLUG
UPC: 783786663620
200 Amp, 15kV, Loadbreak Grounding Plug with 1/0 AWG 6 foot Ground Lead
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6 foot Ground Lead. Stainless Steel Mounting Bracket |
|
Application |
200 Amps, 15kV |
Specifications
|
Material |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. |
Dimensions
|
Size |
7.66 inches x 4.50 inches with 6 Foot Ground Lead |
Compliance and Certifications
| RoHS | Out of scope of RoHS |