Catalog No. : 1613M
Description: THREAD REDUCER BRASS PG16/PG13.5
UPC: 786209978295
Brass MR Reducer, PG - Thread Outside PG 16.0 Length 6.5mm, Thread Inside PG 13.5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Reduction of an Existing PG Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
PG16 to PG13.5 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
PG16 to PG13.5 |