Catalog No. : 16101-HM
Description: AL FULL TENSION COMP SPLICE
UPC: 783786762866
Aluminum Full-Tension Compression Splices for ACSR and Aluminum-Alloy Conductors, wire size 4/0 AAC and AAAC, 4/0 (6/1) ACSR. Length 17-7/8 inch, Diameter 1-5/64 inch. Installing Dies - 87, 654. Center Stop. Orange Caps, Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Constructed from Seamless Aluminum Tubing for High Conductivity
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides stress Relief on the Conductor Strands upon Compression
- Solid Barriers in the Center of the Sleeves Ensure All-Around Distribution and Penetration of the Oxide Inhibitor to All Strands
- All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Simplify hot line distribution construction and eliminate the separate splicing of ACSR core wires. Constructed from seamless Aluminum tubing, provides high conductivity. |
|
Application |
Full Tension |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 17-7/8 inches |
|
Wire Size |
4/0 AAC AWG , 4/0 ACSR (6/1) AWG , 4/0 AAAC AWG |
Documents/Support Tools
|
SDS |