Catalog No. : 16100
Description: AL FULL TENSION COMP SPLICE 3/0
UPC: 783786762859
- Constructed from Seamless Aluminum Tubing for High Conductivity
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides stress Relief on the Conductor Strands upon Compression
- Solid Barriers in the Center of the Sleeves Ensure All-Around Distribution and Penetration of the Oxide Inhibitor to All Strands
- All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. Constructed from seamless Aluminum tubing, provides high conductivity. Sleeves have an internal taper that acts as a funnel-lie entrance for easy insertion of conductors and provides stress relief onthe conductor strans upon compression. Solid Barriers in the center of the sleeves ensure all-around distribution and penetration of the oxide inhibitor to all strands. |
|
Application |
Simplify hot line distribution construction and eliminate the separate splicing of ACSR core wires. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR AAC , 3/0 (6/1) ACSR |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
17-7/8 inches long |
Documents/Support Tools
|
SDS |