text.skipToContent text.skipToNavigation

Catalog No. : 161-14-2

Description:  GROUNDING CABLE

UPC: 783786123605

Deadend Recp Grounding Cable, Connect product to Ground, Copper, Tinned, Current Carrying. #14 RopeLay Stranded Wire, 38 inch Long
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here