Catalog No. : 160GLR
Description: LB GRDG ELBOW 15KV
UPC: 783786636044
200 Amp, 15kV, Loadbreak Grounding Elbow with 1/0 AWG 6 foot Ground Lead
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Stainless Steel Pulling Eye |
|
Application |
15 kV |
Specifications
|
Connection |
Push-In |
|
Conductor Range |
1/0 AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Yellow |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
7.00 inch wide (without Probe), 6 foot 600 Volt, 1.0 Stranded, tinned copper ground lead |
Compliance and Certifications
| RoHS | Out of scope of RoHS |