Catalog No. : 160DRG
Description: INSULATED CAP/GRD LEAD,200A LB,15KV
UPC: 783786469482
15kV 200 Amp, Loadbreak Insulated Cap with Ground Lead #14 AWG. Diameter 2.90 inch, 2.47 inch Length.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Isolation of Components |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 6.2 inch, Diameter 2.9 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |