Catalog No. : 1602A3R
Description: INSERT, FEED-THRU, 200A LB, 15KV
UPC: 783786469468
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15kV, 200 Amp Loadbreak Rated. Transform radial feed transformer into loop-feed unit. Provide extra tap for elbow arrester connection. Peroxide-cured insulation and jacket. Provision for groundwire connection. Fully rotatable for 360 degree positioning. Includes bail assembly to secure feed-thru insert to bushing well. |
|
Application |
Designed for use as an apparatus bushing interface and provide extra tap connection. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
10.66 inch (270.8 mm) Length, 4.00 inch (101.6 mm) Center to Center, 7.00 inch (177.8 mm) wide. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |