text.skipToContent text.skipToNavigation

Alternate Catalog No. : DS951-C16/0.03

Catalog No. : 16021377

Description:  RCBO 1P+N 16A C 30MA

UPC: 8012542413707

The RCBOs DS 951 series has the function to protect in terminal single-phase circuit, against overload and short-circuit currents| protection against the effects of sinusoidal alternating earth fault currents| protection against indirect contacts and additional protection against direct contacts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ground Fault Protective Devices

Specifications

Product Main Type

DS951

Standards

IEC 61009-1
IEC 61009-2-1
EN 61009-1
EN 61009-2-1

Number of Poles

1+N

Rated Current

16 A

Rated Residual Current

30 mA

Type of Residual Current

AC type

Rated Operational Voltage

277 V AC