Catalog No. : 1601EA4
Description: 15KV EXTENDED BSHG INSERT
UPC: 783786662968
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15kV, 200 Amp Loadbreak Rated. Longer than the standard 1601A4 Bushing Insert by 3.75 inches (95mm). Includes Hex-Broach for Torque Installation. Peroxide-cured Insulation and Jacket. Provision for Ground Wire Connection. |
|
Application |
Fully rated with a 15kV class, 200 Amp load break bushing interface. The load break bushing insert fits a standard ANSI bushing well interface and becomes the apparatus bushing interface for elbow connections. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
11.00 inches (279.4 mm) long, 3.00 inches (76.2 mm) Diameter |