Catalog No. : 1601DLA
Description: 15KV DB-LB ADAPTER
UPC: 783786860876
15kV, 200 Amp, DeadBreak to LoadBreak Bushing Adapter, Red. Includes hex-broach for Torque installation, Peroxide-cured insulation and jacket, Provision for ground wire connection, All copper current path. Red PBT interface shield reduces sticking and provides seating indicator.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
All Copper Current Path |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber and Red Polybutylene terephthalate (PBT) |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
4.50 inch Diameter |