Catalog No. : 1601CAB-A4R
Description: CLAMPABLE BUSHING
UPC: 783786661084
15 kV, Well with Insert (K1601PCC-R and 1601A4), 2-3/4 inch Bushing Shank Length. Equipped with Copper Conductor Rod, Includes Shipping Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15kV 200 Amp |
Specifications
|
Material |
Copper Current Path |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 7.17 inch, Diameter 3.45 inch |