Catalog No. : 1601A4
Description: BUSHING INSERT, 15KV, 200A LB RIS
UPC: 783786663934
15kV 200 Amp, Loadbreak Bushing Insert, Includes internal torquing feature using 200AT Assembly Tool.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Internal Torquing Feature Using 200AT Assembly Tool |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 7.18 inch, Diameter 2.9 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |