text.skipToContent text.skipToNavigation

Catalog No. : 1601-352TN

Description:  15-25-35KV STUD W-HEX

UPC: 75114287562

15-25-35 kV, Stud, with Hex. Chromium Copper, Matte Finish Electro-Tin Plate. Length 1-5/16 inch, Thread 3/8-16 UNC-2A. Threaded Length 1-1/16 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25/35 kV

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant