text.skipToContent text.skipToNavigation

Catalog No. : 160-PS

Description:  L B PARKING STAND

UPC: 783786637171

Loadbreak Parking Stand, Stainless Steel support for bushing connector. 2.75 inch high x 2.75 inch wide x 1.031 deep on bottom edge (.75 inch deep on top edge). 2 inch wide round bottom slot stops 3/8 inch from bottom edge.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Steel

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here