text.skipToContent text.skipToNavigation

Alternate Catalog No. : 160-143-1 TIN

Catalog No. : 160-143-1TIN

Description:  SPADE TYPE CONTACT

UPC: 783786342204

Tin Plated Copper Spade Type Contact, Length 2-1/8 inch, Outside Diameter .625 inch. Cable Size 1/0 AWG. 1-Hole 3/8-16 UNC-2B Tapped
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold