Catalog No. : 16-420
Description: 4INCH 2H STL STRAP FOR RIGID COND.
UPC: 783786164202
Two-Hole Steel Strap for use with 4 inch Rigid Conduit/Pipe. 10 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B |
Dimensions
|
Size |
4 in |
ETIM Classification
ETIM
EC000127 Saddle
|
Nominal diameter |
101.6 mm |
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |