Catalog No. : 16-416
Description: 2INCH 2H STL STRAP FOR RIGID COND.
UPC: 783786164165
Two-Hole Steel Strap for use with 2 inch Rigid Conduit/Pipe. 25 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with rigid/IMC conduit
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with rigid/IMC conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B |
Dimensions
|
Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000127 Saddle
|
Nominal diameter |
50.8 mm |
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |